IESNA:LM-63-2002
[TEST]P1349651
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R459827DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R45 optic, 2700K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]598
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
227.6 369.6 516.6 630.1 719.7 832.7 972.7 1097.7 1183.3 1211.3
1221.3 1262.8 1295.3 1313.8 1319.8 1293.8 1194.3 1045.2 865.7 649.1
505.6 280.1 68.5 1.5 1 1 1 1 1 0.5
0.5 0.5 0.5 0 0 0 0
227.6 368.6 511.6 629.1 721.2 821.7 958.7 1097.7 1178.8 1210.3
1223.3 1258.8 1294.3 1314.3 1316.8 1278.3 1173.8 1034.7 852.2 650.1
498.6 284.6 72.5 1.5 1 1 1 1 1 0.5
0.5 0.5 0.5 0 0 0 0
227.6 370.1 511.6 629.1 716.7 818.2 944.7 1079.2 1164.8 1210.8
1228.3 1264.3 1303.8 1316.8 1302.8 1242.3 1128.3 987.2 822.2 629.6
469.6 269.1 69.5 1.5 1 1 1 1 1 0.5
0.5 0.5 0.5 0 0 0 0
227.6 360.1 499.6 618.6 707.2 796.7 916.2 1034.2 1131.8 1191.3
1220.8 1259.3 1299.3 1298.3 1257.3 1174.3 1058.7 926.7 768.7 589.1
428.1 255.6 71 1.5 1 1 1 1 0.5 0.5
0.5 0.5 0.5 0 0 0 0
227.6 359.6 495.6 608.6 692.7 778.2 885.2 994.2 1086.2 1154.8
1193.3 1228.3 1258.8 1238.3 1175.3 1079.2 970.2 851.7 709.7 531.1
360.6 220.5 73.5 2.5 1 1 1 1 1 0.5
0.5 0.5 0.5 0.5 0 0 0
227.6 352.1 487.1 596.6 679.7 753.2 846.7 937.2 1021.7 1087.7
1126.3 1148.3 1162.3 1131.8 1061.2 972.7 867.2 747.7 600.6 440.1
293.1 175 65.5 3.5 1 1 1 1 1 0.5
0.5 0.5 0.5 0.5 0 0 0
227.6 350.1 472.6 577.1 656.6 725.7 803.7 879.2 946.2 995.2
1025.2 1031.2 1025.7 998.7 932.2 847.2 738.7 615.1 477.1 326.6
211 124.5 50.5 3.5 1 1 1 1 1 0.5
0.5 0.5 0.5 0.5 0.5 0 0
227.6 341.6 454.6 556.6 631.6 697.2 761.7 823.2 867.7 902.7
919.2 915.2 900.2 869.7 797.2 705.7 590.6 465.1 333.1 223.6
141 71.5 14 1 1 1 1 1 1 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
227.6 330.1 439.6 532.6 602.1 660.6 714.7 767.7 800.7 818.7
824.2 812.2 782.7 727.2 651.6 548.1 425.1 314.6 214.5 134.5
71 15 1.5 1 1 1 1 1 1 1
1 0.5 0.5 0.5 0.5 0.5 0
227.6 324.6 419.1 501.1 569.1 619.1 664.1 701.2 725.7 731.7
724.7 699.2 646.6 578.1 487.6 385.1 282.6 195 123 63.5
13 1.5 1 1 1 1 1 1 1 1
1 1 1 0.5 0.5 0.5 0
227.6 311.6 397.1 469.1 526.6 571.1 604.1 626.1 638.6 632.6
609.6 568.6 504.1 420.1 332.1 247.6 174 111 55 12.5
1 1 1 1 1 1 1 1 1 1
1 1 1 1 0.5 0.5 0
227.6 305.1 377.6 435.1 482.6 515.1 536.1 544.6 540.6 521.6
484.1 428.1 357.6 284.1 206 144.5 94 49 12.5 1.5
0.5 1 1 1 1 1 1 1 1 1
1 1 1 1 1 0.5 0
227.6 295.6 352.1 399.1 431.6 453.6 460.6 454.6 435.1 401.6
356.1 300.1 237.6 173 118 77 43 15 2 0.5
1 1 1 1 1 1 1.5 1 1 1
1 1 1 1 1 1 0
227.6 278.1 315.1 342.1 356.1 358.6 346.6 323.6 289.6 247.1
202 154.5 111 73 46.5 27 10 2 0.5 0.5
1 1 1 1 1 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1 1 1 0
227.6 226.1 212 189 162 132 101.5 73.5 51.5 34.5
23 15.5 10 6 3 2 1.5 1.5 1.5 2
2 2 2 2 2 2 2 2 2 2
2 1.5 1.5 1.5 1 1 0
227.6 181.5 134 91.5 57.5 33 18.5 10 6.5 4.5
3 2.5 2.5 2 2.5 2.5 2.5 2.5 3 3
3 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3 3
2.5 2.5 2 1.5 1 1 0
227.6 146.5 85 43.5 18.5 9 6 4.5 4 3.5
3 3 3 3 3 3 3.5 3.5 4 4.5
4.5 4.5 5 5 5 4.5 4.5 4.5 4 4
3.5 3 2.5 2 1.5 1 0
227.6 125.5 61.5 24 10 6.5 5.5 4.5 4 3.5
3.5 3.5 3 3.5 3.5 4 4 4.5 5 5
5.5 6 6 6 6 6 5.5 5.5 5 4.5
4.5 4 3 2.5 1.5 1 0
227.6 123.5 58 20 8.5 6 5 4.5 4 3.5
3.5 3.5 3.5 4 4 4 4.5 5 5 5.5
6 6.5 6.5 6 6 6 6 6 5.5 5
4.5 4 3.5 2.5 1.5 0.5 0
